??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3648
MATERIAL
Material
steel
FINISH
Finish
raw
A
50 mm
B
50 mm
C
2.5 mm
D
4.5 mm
WEIGHT
weight
75 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25536-square-hinges-with-no-offset-leaf-and-riveted-pin-no-holes.html
Download CAD models
Previews
3D
Dimension