??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3917
MATERIAL
Material
steel
FINISH
Finish
raw
A
50 mm
B
50 mm
C
2 mm
D
6 mm
WEIGHT
weight
61 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25893-square-hinges-with-no-offset-leaf-and-riveted-pin-no-holes.html
Download CAD models
Previews
3D
Dimension