??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3944
MATERIAL
Material
steel
FINISH
Finish
raw
A
130 mm
B
95 mm
C
4 mm
D
10 mm
WEIGHT
weight
580 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25352-heavy-duty-hinge-130-x-95-mm.html
下载CAD模型
预览
3D
尺寸标注