??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3992
MATERIAL
Material
steel
FINISH
Finish
raw
A
80 mm
B
40 mm
C
3 mm
D
6 mm
WEIGHT
weight
92.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25240-half-leaves-for-modulo-hinges-thickness-3-mm.html
Stáhnout CAD model
Previews
3D
Dimenze