??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-4003
MATERIAL
Material
steel
FINISH
Finish
raw
A
120 mm
B
50 mm
C
5 mm
D
10 mm
WEIGHT
weight
305.2 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25262-half-leaves-for-modulo-hinges-thickness-5-mm.html
下载CAD模型
预览
3D
尺寸标注