??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-4060
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
66 mm
B
230 mm
C
5 mm
D
10 mm
WEIGHT
weight
622 g
S
12 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25353-heavy-duty-hinge-66-x-230-mm.html
Download CAD models
Previews
3D
Dimension