??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-4174
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
100 mm
B
84 mm
C
3 mm
D
6 mm
WEIGHT
weight
250 g
S
5.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30257-hinge-100-x-84-mm.html
Download CAD models
Previews
3D
Dimension