??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3347
MATERIAL
Material
steel
FINISH
Finish
raw
A
40 mm
B
40 mm
C
2 mm
D
4 mm
WEIGHT
weight
36 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25864-square-hinges-with-two-offset-leaves-and-removable-pin-no-holes.html
Stáhnout CAD model
Previews
3D
Dimenze