??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3349
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
60 mm
C
2 mm
D
6 mm
WEIGHT
weight
84 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25866-square-hinges-with-two-offset-leaves-and-removable-pin-no-holes.html
Pobierz modele CAD
Previews
3D
Wymiar