??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3550
MATERIAL
Material
steel
FINISH
Finish
raw
A
40 mm
B
25 mm
C
0.9 mm
D
2.7 mm
F
4.5 mm
NOTE
Note
drilled / headed pin
G
27 mm
WEIGHT
weight
10 g
S
3.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25542-small-hinges-with-4-knuckles.html
Download CAD models
Previews
3D
Dimension