??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3551
MATERIAL
Material
steel
FINISH
Finish
raw
A
50 mm
B
29 mm
C
1 mm
D
2.4 mm
F
7 mm
NOTE
Note
drilled
G
35.2 mm
WEIGHT
weight
15 g
S
3.9 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25545-small-hinges-with-4-knuckles.html
Download CAD models
Previews
3D
Dimension