??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3552
MATERIAL
Material
steel
FINISH
Finish
raw
A
60.5 mm
B
36.4 mm
C
1 mm
D
3.5 mm
F
8.75 mm
NOTE
Note
drilled
G
44 mm
WEIGHT
weight
22.5 g
S
3.9 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25547-small-hinges-with-6-knuckles.html
Download CAD models
Previews
3D
Dimension