??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3553
MATERIAL
Material
steel
FINISH
Finish
raw
A
70 mm
B
41.5 mm
C
1 mm
D
3.5 mm
F
8.7 mm
NOTE
Note
drilled
G
52 mm
WEIGHT
weight
39 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25549-small-hinges-with-6-knuckles.html
Download CAD models
Previews
3D
Dimension