??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3554
MATERIAL
Material
steel
FINISH
Finish
raw
A
80.5 mm
B
45.4 mm
C
1 mm
D
3.5 mm
F
9.6 mm
NOTE
Note
drilled
G
59.3 mm
WEIGHT
weight
47 g
S
4.6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25551-small-hinges-with-6-knuckles.html
Download CAD models
Previews
3D
Dimension