??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3557
MATERIAL
Material
steel
FINISH
Finish
raw
A
35 mm
B
21.8 mm
C
0.8 mm
D
2.4 mm
NOTE
Note
undrilled / headed pin
WEIGHT
weight
7.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25541-small-hinges-with-4-knuckles.html
Download CAD models
Previews
3D
Dimension