??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3559
MATERIAL
Material
steel
FINISH
Finish
raw
A
50.3 mm
B
29 mm
C
1 mm
D
2.4 mm
NOTE
Note
undrilled
WEIGHT
weight
15.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25546-small-hinges-with-4-knuckles.html
Download CAD models
Previews
3D
Dimension