??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3561
MATERIAL
Material
steel
FINISH
Finish
raw
A
70 mm
B
39.5 mm
C
1.2 mm
D
4 mm
NOTE
Note
undrilled / headed pin
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25550-small-hinges-with-6-knuckles.html
Download CAD models
Previews
3D
Dimension