??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-3618
MATERIAL
Material
steel
FINISH
Finish
raw
A
30 mm
B
19 mm
C
1 mm
D
2.4 mm
NOTE
Note
undrilled
WEIGHT
weight
5.6 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25539-small-hinges-with-4-knuckles.html
Download CAD models
Previews
3D
Dimension