??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-7-4274
MATERIAL
Material
steel
FINISH
Finish
brass-plated
A
16 mm
B
12 mm
C
0.4 mm
D
1.15 mm
S
1.5 mm
Download CAD models
Previews
3D
Dimension