??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3571
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
50 mm
B
30 mm
C
1 mm
D
3 mm
F
6.5 mm
G
35 mm
WEIGHT
weight
16 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25544-hinge-50-x-30-mm.html
Download CAD models
Previews
3D
Dimension