??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3592
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
50 mm
B
40 mm
C
1.2 mm
D
3 mm
F
8.5 mm
NOTE
Note
countersunk version
G
36 mm
WEIGHT
weight
24 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25535-hinges-50-x-40-mm.html
Download CAD models
Previews
3D
Dimension