??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3606
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
112 mm
B
136.5 mm
C
2.5 mm
D
5 mm
E
63.5 mm
NOTE
Note
drilled
WEIGHT
weight
248 g
S
7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25349-removable-pin-hinges-with-nylon-washers.html
Download CAD models
Previews
3D
Dimension