??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3607
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
50 mm
B
40 mm
C
1.2 mm
D
3 mm
F
8.5 mm
NOTE
Note
drilled
G
36 mm
WEIGHT
weight
24 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25533-hinges-50-x-40-mm.html
Stáhnout CAD model
Previews
3D
Dimenze