??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3617
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80 mm
B
80 mm
C
2.5 mm
D
6 mm
F
8 mm
H
12.5 mm
G
60 mm
WEIGHT
weight
164 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25887-square-hinges-with-two-offset-leaves-and-riveted-pin-with-6-holes.html
Stáhnout CAD model
Previews
3D
Dimenze