??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3769
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
62 mm
B
74 mm
C
2 mm
D
4.9 mm
WEIGHT
weight
54 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25570-hinges-62-x-74-mm.html
Download CAD models
Previews
3D
Dimension