??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3773
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
80 mm
B
50 mm
C
3 mm
D
6 mm
WEIGHT
weight
111.4 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25243-half-leaves-for-modulo-hinges-thickness-3-mm.html
Download CAD models
Previews
3D
Dimension