??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3778
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
100 mm
B
50 mm
C
4 mm
D
8 mm
WEIGHT
weight
194 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25253-half-leaves-for-modulo-hinges-thickness-4-mm.html
下載CAD模型
Previews
3D
尺寸