??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3780
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
100 mm
B
80 mm
C
4 mm
D
8 mm
WEIGHT
weight
288 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25257-half-leaves-for-modulo-hinges-thickness-4-mm.html
Stáhnout CAD model
Previews
3D
Dimenze