??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3782
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
120 mm
B
40 mm
C
5 mm
D
10 mm
WEIGHT
weight
258 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25261-half-leaves-for-modulo-hinges-thickness-5-mm.html
Download CAD models
Previews
3D
Dimension