??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3784
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
120 mm
B
60 mm
C
5 mm
D
10 mm
WEIGHT
weight
352.3 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25265-half-leaves-for-modulo-hinges-thickness-5-mm.html
下载CAD模型
预览
3D
尺寸标注