??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3790
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
75 mm
B
80 mm
C
2 mm
D
6 mm
E
10.5 mm
F
6 mm
G
52 mm
WEIGHT
weight
120 g
S
7.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25537-hinge-with-nylon-washers.html
Pobierz modele CAD
Previews
3D
Wymiar