??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3867
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
70 mm
B
70 mm
C
2 mm
D
6 mm
F
8 mm
H
10 mm
G
50 mm
WEIGHT
weight
110 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25905-square-hinges-with-no-offset-leaf-and-riveted-pin-with-6-holes.html
下载CAD模型
预览
3D
尺寸标注