??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3898
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
38.1 mm
B
71.1 mm
C
2 mm
D
3 mm
WEIGHT
weight
42 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25372-hinge-for-marine-applications-38-1-x-71-1-mm.html
Download CAD models
Previews
3D
Dimension