??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-3944
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
36.5 mm
B
76 mm
C
2 mm
D
4 mm
WEIGHT
weight
50 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25366-hinge-for-marine-applications-36-5-x-76-mm.html
Download CAD models
Previews
3D
Dimension