??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-4051
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
60 mm
B
35 mm
C
1 mm
D
2 mm
NOTE
Note
drilled
WEIGHT
weight
20 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30254-hinges-60-x-35-mm.html
Download CAD models
Previews
3D
Dimension