??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-1-4135
MATERIAL
Material
316 stainless steal
FINISH
Finish
raw
A
50 mm
B
50 mm
C
2,5 mm
D
6 mm
E
5,5 mm
F
34 mm
S
5,5 mm
Download CAD models
Previews
3D
Dimension