??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
52-7-3960
MATERIAL
Material
304 stainless steel
FINISH
Finish
polished
A
40 mm
B
105 mm
C
3 mm
WEIGHT
weight
122 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25916-hinge-with-stop-at-1150.html
下载CAD模型
预览
3D
尺寸标注