??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
52-7-4048
MATERIAL
Material
304 stainless steel
FINISH
Finish
polished
A
50 mm
B
42.5 mm
C
2 mm
TORQUE
Torque
1.9 N.m N.m
WEIGHT
weight
51 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30238-stainless-steel-friction-hinge-friction-torque-1-9-n-m.html
Download CAD models
Previews
3D
Dimension