??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3029
MATERIAL
Material
polyamide
FINISH
Finish
black
A
40 mm
B
40 mm
C
5 mm
D
4 mm
E
5.5 mm
F
25 mm
H
9 mm
G
25 mm
WEIGHT
weight
13.5 g
S
5.3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25506-polyamide-hinges-with-countersunk-holes.html
Download CAD models
Previews
3D
Dimension