??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3032
MATERIAL
Material
polyamide
FINISH
Finish
black
A
50 mm
B
50 mm
C
6 mm
D
6 mm
I
15 mm
E
6.5 mm
F
30 mm
H
11.5 mm
G
30 mm
WEIGHT
weight
76 g
M
M6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25509-polyamide-hinges-with-studs.html
Download CAD models
Previews
3D
Dimension