??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3553
MATERIAL
Material
polymer
FINISH
Finish
black
A
75 mm
B
65 mm
C
5 mm
D
13 mm
Download CAD models
Previews
3D
Dimension