??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3555
MATERIAL
Material
polyamide
FINISH
Finish
black
A
80 mm
B
80 mm
C
7,8 mm
D
7 mm
Download CAD models
Previews
3D
Dimension