??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3561
MATERIAL
Material
polyamide
FINISH
Finish
black
A
120 mm
B
120 mm
C
8 mm
D
8 mm
Pobierz modele CAD
Previews
3D
Wymiar