??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3562
MATERIAL
Material
polyamide
FINISH
Finish
black
A
120 mm
B
180 mm
C
8 mm
D
8 mm
Download CAD models
Previews
3D
Dimension