??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3564
MATERIAL
Material
polyamide
FINISH
Finish
black
A
30 mm
B
30 mm
C
3 mm
D
3 mm
E
3.5 mm
F
18 mm
WEIGHT
weight
18 g
S
3.2 mm
Download CAD models
Previews
3D
Dimension