??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3566
MATERIAL
Material
polyamide
FINISH
Finish
black
A
50 mm
B
50 mm
C
5.9 mm
D
5 mm
E
6.4 mm
F
30 mm
WEIGHT
weight
30 g
S
6.4 mm
Stáhnout CAD model
Previews
3D
Dimenze