??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3567
MATERIAL
Material
polyamide
FINISH
Finish
black
A
60 mm
B
60 mm
C
6.5 mm
D
6 mm
E
7 mm
F
36 mm
WEIGHT
weight
36 g
S
6.4 mm
下载CAD模型
预览
3D
尺寸标注