??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3569
MATERIAL
Material
polyamide
FINISH
Finish
black
A
40 mm
B
80 mm
C
5.2 mm
D
4 mm
E
5.7 mm
F
13.5 mm
H
19 mm
WEIGHT
weight
25 g
S
5.3 mm
Download CAD models
Previews
3D
Dimension