??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3571
MATERIAL
Material
polyamide
FINISH
Finish
black
A
50 mm
B
100 mm
C
5.9 mm
D
5 mm
E
6.4 mm
F
16 mm
H
24 mm
WEIGHT
weight
30 g
S
6.4 mm
Download CAD models
Previews
3D
Dimension