??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
54-1-3572
MATERIAL
Material
polyamide
FINISH
Finish
black
A
60 mm
B
120 mm
C
6.5 mm
D
6 mm
E
7 mm
F
18 mm
H
30 mm
WEIGHT
weight
36 g
S
6.4 mm
Download CAD models
Previews
3D
Dimension